Danfoss Char-Lynn
114154-007
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
114154-007
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Drive design | 12 Point/Triple Square | |
| Feature | Available in a variety of sizes | |
| Head style | 12-point | |
| Product Height | .875 in | |
| Product Length/Depth | 5.836 in | |
| Product Type | Spare Part | |
| Product Volume | 4.468 in³ | |
| Product Width | .875 in | |
| Sub-brand | Char-Lynn | |
| Thread size | 0.5-20 | |
| Thread type | UNF | |
| Trade Name | None |