GU-Prod-Förderschl. 102x124mm (L.0.7 MT)-product-details

GU-Prod-Förderschl. 102x124mm (L.0.7 MT)

11416616

Alternate part number: M741100058


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Cover materialBUTADIENERUBBERBLEND(BR BLEND)ButadieneRubberBlend(BR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.89
Outside diameter (mm)124.00
SeriesABCSD741-PCIMENTO-10 SD Mat.Hand Sp Pr
Tube materialBUTADIENERUBBERBLEND(BR BLEND)ButadieneRubberBlend(BR Blend)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm