Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Cover material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 4.00 | |
| Inside diameter (mm) | 101.60 | |
| Outside diameter (inch) | 4.89 | |
| Outside diameter (mm) | 124.00 | |
| Series | ABCSD741-P | CIMENTO-10 SD Mat.Hand Sp Pr |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |