Slip-in cartridge valve pressure relief cover CVCS-25-C-30 (AUXILIARY)

CVCS-25-C3-W-350-N-30-SS

11417161


Tools

Product specifications

Characteristic
Value
AdjustmentYes
Adjustment typeWrench with hex locknut
BrandVickers by Danfoss
Cover typeRelief with pilot control
Cracking pressure BAR3.30
Cracking pressure PSI48.0
Flow rate LPM590
Flow rate USgpm155.0
Fluid cleanliness18/16/13 micron
Fluid compatibilityWater Glycol, Water-in-Oil Emulsions and Petroleum Oil
Gauge port threadSAE
Insert ratio1:1
Insert typeRelief
InterfaceYes
LeakageStandard
Normal functionNormally closed
Orifice plug AP1.2 mm
Orifice plug X0.8 mm
Pilot port orientationISO
Pressure rating Bar350
Pressure rating PSI5000
Seal materialBuna-N
SizeNG 25
Special featureNone
Spool position sensorNo
Valve typeCartridge valve cover
ValvistorNo
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm