Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 12.00 |
| Inside diameter (mm) | 304.80 |
| Outside diameter (inch) | 12.95 |
| Outside diameter (mm) | 329.00 |
| Series | KARADENIZ-10 SD Water Sp Sz |
| Tube material | Natural Rubber Blend(NR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |