Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN854 1TE |
| Construction | 1 Textile Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 0.89 |
| Outside diameter (mm) | 22.60 |
| Series | SELTEX 1TE |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |