Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Red |
| Construction | 1 Textile Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.39 |
| Inside diameter (mm) | 10.00 |
| Outside diameter (inch) | 0.67 |
| Outside diameter (mm) | 17.00 |
| Series | JAVA |
| Tube material | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |