Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 1 TEXTILE BRAID | 1 Textile Braid |
| Cover material | CHLOROBUTYL (CIIR) | Chlorobutyl (CIIR) |
| Inside diameter (inch) | 0.63 | |
| Inside diameter (mm) | 16.10 | |
| Outside diameter (inch) | 0.93 | |
| Outside diameter (mm) | 23.58 | |
| Series | 1H264 SERIES | 1H264 Series |
| Tube material | EPDM BLEND | EPDM Blend |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |