Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.791 | |
| A dimension MM | 45.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.670 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.421-4-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.670 | |
| End connection hex size MM | 17.018 | |
| End connection torque | 19-23 LB-FT(25-30 NM) | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.122 | |
| Hose cut off factor MM | 28.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.125 | |
| Inside diameter MM | 3.200 | |
| Product height in | 0.770 | |
| Product height mm | 19.558 | |
| Product length in | 1.790 | |
| Product length mm | 45.466 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.770 | |
| Product width mm | 19.558 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | G 1/4 | G 1/4 |
![Hose Fittings 11-420-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213748%2FID432878001913-0101_preview.jpg&w=1920&q=75)