Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 2 Textile Braid |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.89 |
| Outside diameter (mm) | 48.00 |
| Series | TB KUKA ARM- 250 D SewerCln Ct |
| Tube material | Styrene Butadıene (SBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |