Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN857 2SC |
| Construction | 2 Wire Braid |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Outside diameter (inch) | 0.53 |
| Outside diameter (mm) | 13.50 |
| Series | ARMADILLO SUPERSTREAM 2K |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |