Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 11.811 | |
| Bend radius min (mm) | 300.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 320 | |
| Burst pressure (psi) | 4640 | |
| Color | BLACK | Black |
| Compliances | EN857 1SC | EN857 1SC |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.50 | |
| Inside diameter (mm) | 38.10 | |
| Outside diameter (inch) | 1.89 | |
| Outside diameter (mm) | 47.90 | |
| Series | 1SC-8 | ARMADILLO 1SC |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 50 | |
| Working pressure max (psi) | 725 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |