Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | EN857 1SC | EN857 1SC |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.63 | |
| Inside diameter (mm) | 16.00 | |
| Outside diameter (inch) | 0.88 | |
| Outside diameter (mm) | 22.40 | |
| Series | 1SC-8 | ARMADILLO 1SC |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |