Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
114237-000
HOUSING ASSY S1FM 89-105
114237-000
Tools
Add to comparison
Add to comparison
114237-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.430
Product height mm
137.922
Product length in
9.440
Product length mm
239.776
Product width in
5.434
Product width mm
138.024