CVI-25-D105V-M-N-60-H-product-details

CVI-25-D105V-M-N-60-H

11423705


Tools

Product specifications

Characteristic
Value
AdjustmentNo
BrandVickers by Danfoss
Cracking pressure BAR2.50
Cracking pressure PSI36.0
Design Series60 Design
Flow rate LPM590
Flow rate USgpm155.0
Fluid Cleanliness18/16/13 micron
Fluid compatibilityWater Glycol, Water-in-Oil Emulsions and Petroleum Oil
Gauge port threadSAE
Insert ratio1:1.05
Insert typeDirectional variable orifice, 1:1.05 ratio
InterfaceNo
LeakageStandard
Normal functionNormally open
Pilot port orientationISO
Pressure rating BAR350
Pressure rating PSI5000
Seal materialBuna-N
SizeNG 25
Special featureNone
Spool position sensorNo
Valve typeCartridge valve insert
ValvistorNo
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4