Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIR CONDITIONING | Air conditioning |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End Connection Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End Connection Type 2 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| End Dash Size 1 | -12 | -12 |
| End Dash Size 2 | -12 | -12 |
| Material Grade | SS 314 | SS 314 |
| Tube Material | STAINLESS STEEL | Stainless steel |
| Tube OD 1 (inch) | 0.750 | |
| Tube Style | IMPERIAL | Imperial |
| Wall Thickness 1 (inch) | 0.049 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |