Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
114241-024
S2 SOLENOID COIL S/A24V/ 1224pproout
114241-024
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
114241-024
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.460
Product height mm
62.484
Product length in
1.970
Product length mm
50.038
Product width in
1.970
Product width mm
50.038