Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting Series | F7 | A/C crimp |
| Fittings end type 1 | TG | Tube-O Female Long Pilot |
| Fittings end type 2 | TG | Tube-O Female Long Pilot |
| Hose Series | GH001 SERIES | GH001 Series |
| Hose size | 06 | Size 06 |
| Overall length MM | 597 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |