Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fitting end size 1 | 10 | Size 10 |
| Fitting series | F7 | A/C crimp |
| Fittings end type 1 | TG | Tube-O Female Long Pilot |
| Fittings end type 2 | TG | Tube-O Female Long Pilot |
| Hose series | GH001 SERIES | GH001 Series |
| Hose size | 10 | Size 10 |
| Overall length MM | 835 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |