HOSE-SEL,NEWSTREAM 2S,5,R2/2SN-product-details

HOSE-SEL,NEWSTREAM 2S,5,R2/2SN

11424569

Alternate part number: H323008234


Tools

Product specifications

Characteristic
Value
Description
Bend radius min (inch)4.528
Bend radius min (mm)115.000
BrandSEL BY DANFOSSSEL by Danfoss
Burst pressure (bar)1400
Burst pressure (psi)20300
ColorBLACKBlack
CompliancesEN853 2SNEN853 2SN
Construction2 WIRE BRAID2 Wire Braid
Cover materialNITRILE BLEND (NBR BLEND)Nitrile Blend (NBR Blend)
Cover_styleSMOOTHSmooth
Cover_typeEXTRUDEDExtruded
Factory_crimpNONo
Inner_tube_colorBLACKBlack
Inner_tube_typeEXTRUDEDExtruded
Inside diameter (inch)0.31
Inside diameter (mm)8.00
Outside diameter (inch)0.63
Outside diameter (mm)15.90
Series2SN-16NEWSTREAM 2S
Tube materialNITRILE (NBR)Nitrile (NBR)
Working pressure max (bar)350
Working pressure max (psi)5075
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm