Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 TEX BRAID, STEEL WIRE | 2 Tex Braid, Steel Wire |
| Cover material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 3.00 | |
| Inside diameter (mm) | 76.20 | |
| Outside diameter (inch) | 3.50 | |
| Outside diameter (mm) | 89.00 | |
| Series | WSD141-C | KARADENIZ-10 SD Water Ct |
| Tube material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadıene (SBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |