Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 TEX BRAID, STEEL WIRE, CU | 2 Tex Braid, Steel Wire, Cu |
| Cover material | CHLOROPRENE BLEND (CR BLEND) | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.14 | |
| Outside diameter (mm) | 29.00 | |
| Series | R434F-C | SELTEX R4-X SD Oil&Petr Ct |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |