Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 TEXTILE BRAID | 2 Textile Braid |
| Cover material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.55 | |
| Outside diameter (mm) | 39.30 | |
| Series | SEW22K/250-C | TB KUKA - 250 D Sewer Cln Ct |
| Tube material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadıene (SBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |