Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE J517 |
| Construction | 2 Tex Braid, Steel Wire, Cu |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 1.92 |
| Outside diameter (mm) | 49.00 |
| Series | SELTEX R4-X SD Oil&Petr Ct |
| Tube material | Nitrile Blend (NBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |