Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | DIN 73379 TYPE 2A |
| Construction | 1 Textile Spiral |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.47 |
| Inside diameter (mm) | 12.00 |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.00 |
| Series | Oil-2A D Oil&Petr Ct |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |