Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Compliances | ISO 2398 2A | ISO 2398 2A |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.14 | |
| Outside diameter (mm) | 29.00 | |
| Product length m | 20.000 | |
| Series | LL/ALDO84 -C | LONG-KOMP20 D Air&Gas Ct |
| Tube material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadıene (SBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |