Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN856 4SP |
| Construction | 4 Wire Spiral |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 1.10 |
| Outside diameter (mm) | 27.97 |
| Series | POWERSTREAM 4SP+ |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |