Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE J 2006 |
| Construction | 2 Tex Braid, Steel Wire |
| Cover material | EPDM |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.15 |
| Outside diameter (mm) | 29.20 |
| Series | CANCUN SD Marine Sp Sz |
| Tube material | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |