HOSE,TEK UCU K.FLN 80X103 1.5M-product-details

HOSE,TEK UCU K.FLN 80X103 1.5M

11426157

Alternate part number: M622080019


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)3.15
Inside diameter (mm)80.00
Outside diameter (inch)4.06
Outside diameter (mm)103.00
SeriesKEMI-10 SD EPDM Chem Fln
Tube materialUHMW

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm