HOSE,TEK UCU K.FLN 152X183  1.5M-product-details

HOSE,TEK UCU K.FLN 152X183 1.5M

11426158

Alternate part number: M622150015


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)7.20
Outside diameter (mm)183.00
SeriesKEMI-10 SD EPDM Chem Fln
Tube materialUHMW

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm