Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | EPDM |
| Inside diameter (inch) | 6.00 |
| Inside diameter (mm) | 152.40 |
| Outside diameter (inch) | 7.20 |
| Outside diameter (mm) | 183.00 |
| Series | KEMI-10 SD EPDM Chem Fln |
| Tube material | UHMW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |