HOSE,IKI UCU K.FLN 102X126  2M-product-details

HOSE,IKI UCU K.FLN 102X126 2M

11426174

Alternate part number: M622100029


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Cover materialEPDMEPDM
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.96
Outside diameter (mm)126.00
SeriesASD621-GKEMI-10 SD EPDM Chem Fln
Tube materialUHMWUHMW

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm