HOSE,TEK UCU K.FLN 102X126  1.5M-product-details

HOSE,TEK UCU K.FLN 102X126 1.5M

11426183

Alternate part number: M622100027


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.96
Outside diameter (mm)126.00
SeriesKEMI-10 SD EPDM Chem Fln
Tube materialUHMW

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm