Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 4.00 | |
| Inside diameter (mm) | 101.60 | |
| Outside diameter (inch) | 4.96 | |
| Outside diameter (mm) | 126.00 | |
| Series | ASD621-G | KEMI-10 SD EPDM Chem Fln |
| Tube material | UHMW | UHMW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |