HOSE,MANGUERA TA 2SNK 1/4" ROCK COVER-product-details

HOSE,MANGUERA TA 2SNK 1/4" ROCK COVER

11426311

Alternate part number: H32S006166


Tools

Product specifications

Characteristic
Value
ColorBlack
CompliancesEN857 2SC
Construction2 Wire Braid
Cover materialChloroprene (CR)
Inside diameter (inch)0.25
Inside diameter (mm)6.40
Outside diameter (inch)0.53
Outside diameter (mm)13.50
SeriesARMADILLO SUPERSTREAM 2K
Tube materialNitrile (NBR)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm