Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN856 4SH |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Outside diameter (inch) | 2.09 |
| Outside diameter (mm) | 53.00 |
| Series | ARMADILLO 4SH |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |