Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 33.071 | |
| Bend radius min (mm) | 840.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 130 | |
| Burst pressure (psi) | 1885 | |
| Color | BLUE | Blue |
| Compliances | SAE 100R5 | SAE 100R5 |
| Construction | 1 WIRE AND 1 TEXTILE BRAID | 1 Wire and 1 Textile Braid |
| Cover material | YARN BRAID | Yarn Braid |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 3.00 | |
| Inside diameter (mm) | 76.20 | |
| Outside diameter (inch) | 3.56 | |
| Outside diameter (mm) | 90.50 | |
| Series | R5-3 | ULTIMATE R5 |
| Tube material | CHLOROSULPHONATED PE (CSM) | Chlorosulphonated PE (CSM) |
| Working pressure max (bar) | 14 | |
| Working pressure max (psi) | 203 | |
| Working temperature max (C) | 135 | |
| Working temperature max (F) | 275.0 | |
| Working temperature min (C) | -50 | |
| Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |