Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN 1360 |
| Construction | 1 Textile Braid |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 1.02 |
| Outside diameter (mm) | 26.00 |
| Series | POMPA/L D Petroleum Disp. SpTb |
| Tube material | Nitrile Blend (NBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |