Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | EN853 1SN |
| Construction | 1 Wire Braid |
| Cover material | Bruiser (UHMW) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Outside diameter (inch) | 0.52 |
| Outside diameter (mm) | 13.20 |
| Series | SUPERABRA 1SN |
| Tube material | Nitrile (NBR) |