Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 1 Textile Braid |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.20 |
| Inside diameter (mm) | 5.30 |
| Outside diameter (inch) | 0.47 |
| Outside diameter (mm) | 12.00 |
| Series | SELBRAKE SAE J 1401 |
| Tube material | EPDM Blend |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |