Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| End Connection Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| End Connection Type 2 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| End Dash Size 1 | -10 | -10 |
| End Dash Size 2 | -10 | -10 |
| Formed or Brazed End 1 | BRAZED | Brazed |
| Formed or Brazed End 2 | BRAZED | Brazed |
| Tube Material | STAINLESS STEEL | Stainless steel |
| Tube OD 1 (inch) | 0.625 | |
| Tube OD 1 (mm) | 15.8 | |
| Tube Style | IMPERIAL | Imperial |
| Wall Thickness 1 (inch) | 0.065 | |
| Wall Thickness 1 (mm) | 1.6 |