Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | GREEN | Green |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.50 | |
| Inside diameter (mm) | 38.10 | |
| Outside diameter (inch) | 1.97 | |
| Outside diameter (mm) | 50.00 | |
| Series | 1SN-1 | FORCESTREAM 1SN |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |