Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | AC | M12 x 1.5-6H load sensing metric o-ringport |
| Cylinder relief valve setting | 32 | 225 bar [3262 lbf/in2] |
| Design code | A | A - First design |
| Displacement | 27 | 160 cm3/r [9.8 in3/r] / 60 cm3/r [3.6 in3/r] |
| Flow amplification | A | None |
| Fluid type | A | Refer to Danfoss Technical bulletin 3-401 |
| Identification | 07 | XCMG |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 2 | 210 bar [3045 lbf/in2] |
| Input torque | 3 | Standard |
| Load circuit | A | Non-load reaction |
| Mechanical interface | A | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | A | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | C | Load sensing, dynamic signal |
| Nominal flow rating | 2 | 22.7 LPM [6.00 GPM] |
| P,T,L, and R port size | Z | PTRL G1/2-14; ø3 LS PORT |
| Paint and packaging | 1 | Black paint |
| Port face threads | F | 2-M10X1.0-deep 19MIN |
| Product series | ASL | ASL |
| Return pressure rating | E | 25 bar [363 lbf/ in2] |
| Special features | AD | Gerotor for low noise |
| Unit type | B | Dual displacement |
| Valve options | 21 | Cylinder relief valve, anti-cavitation valve, inlet check valve,load sense check valve, manual steering check valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |