Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Compliances | DIN 73379 TYPE 2A | DIN 73379 TYPE 2A |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | CHLOROPRENE BLEND (CR BLEND) | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.22 | |
| Inside diameter (mm) | 5.50 | |
| Outside diameter (inch) | 0.45 | |
| Outside diameter (mm) | 11.50 | |
| Series | ODIN 2A/462-C | Oil-2A D Oil&Petr Ct |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |