Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLUE | Blue |
| Construction | 2 TEXTILE SPIRAL | 2 Textile Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.00 | |
| Outside diameter (inch) | 1.37 | |
| Outside diameter (mm) | 35.00 | |
| Series | TBP22 | ODEON L 40 |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |