Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 4 WIRE SPIRAL | 4 Wire Spiral |
| Cover material | CHLOROPRENE (CR) | Chloroprene (CR) |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.45 | |
| Outside diameter (mm) | 36.84 | |
| Series | X5000+-1 | X5000+ |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |