Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.06 | |
| Outside diameter (mm) | 27.00 | |
| Series | LL/ADBLUE-C | ADBLUE D Speciality Ct |
| Tube material | EPDM | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |