HOSE,569-06.25 DN 10 250 BAR SW 3/8"-product-details

HOSE,569-06.25 DN 10 250 BAR SW 3/8"

11431202

Alternate part number: H310010249


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction1 WIRE BRAID1 Wire Braid
Cover materialNITRILE BLEND (NBR BLEND)Nitrile Blend (NBR Blend)
Inside diameter (inch)0.37
Inside diameter (mm)9.50
Outside diameter (inch)0.61
Outside diameter (mm)15.50
SeriesSW1SC-1SELWASH 1SC
Tube materialNITRILE (NBR)Nitrile (NBR)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm