HOSE,AMMONIA INJECTION,RD INS,10,BK-product-details

HOSE,AMMONIA INJECTION,RD INS,10,BK

11431367

Alternate part number: M651015003


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction2 PLY PES FAB2 Ply Pes Fab
Cover materialEPDMEPDM
Inside diameter (inch)0.59
Inside diameter (mm)15.00
Outside diameter (inch)1.57
Outside diameter (mm)40.00
SeriesAD611-CKEMI-10 D EPDM Chem Ct
Tube materialEPDMEPDM

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm