Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 SPIRAL STEEL CORD | 2 Spiral Steel Cord |
| Cover material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |
| Inside diameter (inch) | 2.56 | |
| Inside diameter (mm) | 65.00 | |
| Outside diameter (inch) | 3.43 | |
| Outside diameter (mm) | 87.00 | |
| Series | ABUC760-S | BETONUC 85 D Mat.Hand Sp Sz |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |